MTG BRKT S
S-652-M-SAB
ToolsS-652-M-SAB Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Mounting bracket |
| Product height in | 3.250 |
| Product height mm | 82.550 |
| Product length in | 4.500 |
| Product length mm | 114.300 |
| Product width in | 4.500 |
| Product width mm | 114.3 |