S-683-10
SWIVEL PIN SUB ASSEMBLY USE SVPIN-100-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Application | In cylinder assembly |
Center of Pin Hole to Base | .75 in |
Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
Overall Diameter | .75 in |
Package contents | Swivel Pin |
Pin Diameter | .75 in |
Pin Hole Diameter | .23 in |
Product Height | 1.5 in |
Product Length/Depth | 3 in |
Product Type | Swivel Pin |
Product Volume | 6.75 in³ |
Product Weight | .7 lb |
Product Width | 1.5 in |
Sub-brand | None |
Trade Name | None |