
S-882-27573
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
S-882-27573
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 1.38 in |
| Package contents | Piston Rod |
| Product Height | 1.38 in |
| Product Length/Depth | 6.12 in |
| Product Type | Cylinder Piston Rods |
| Product Volume | 11.655 in³ |
| Product Width | 1.38 in |
| Rod Diameter | 1.38 in |
| Sub-brand | None |
| Trade Name | None |