Aeroquip by Danfoss
S1104-2-4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
S1104-2-4
Product specifications
Characteristic | Value |
|---|---|
| Blade material | Steel |
| Blades included | Yes |
| Brand | Aeroquip by Danfoss |
| Capacity | 2 in ID Hose; single and multi-wire braid, and 4 & 5 wire spiral |
| Dust port | No |
| Feature | Smooth and dependableBuilt to lastDesigned for safety and reliability |
| Horsepower | 3 HP |
| Packaged Height | 4.88 in |
| Packaged Length | 7.75 in |
| Packaged Volume | 141.825 in³ |
| Packaged Weight | 210 lb |
| Packaged Width | 3.75 in |
| Phase | 1-Phase |
| Product Height | 24 in |
| Product Length/Depth | 42 in |
| Product material | Carbon steel |
| Product Type | Saws and Cutting Tools |
| Product Volume | 22176 in³ |
| Product Weight | 200 lb |
| Product Width | 22 in |
| Saw blade diameter | 10 IN |
| Sub-brand | None |
| Trade Name | None |
| UPC | 678146041074 |
| Voltage | 230 V |