Aeroquip by Danfoss
S1106
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
S1106
Product specifications
Characteristic | Value |
|---|---|
| Brand | Aeroquip by Danfoss |
| Feature | Simplified and improved offeringsSuitable for any environmentWide range of styles to choose from |
| Item type | Machine Component |
| Machine mountable | No |
| Packaged Height | 5 in |
| Packaged Length | 8 in |
| Packaged Volume | 160 in³ |
| Packaged Weight | 15 lb |
| Packaged Width | 4 in |
| Product Type | Bracket |
| Product Weight | 13.6 lb |
| Sub-brand | None |
| Trade Name | None |