TP KUKA 200Bar 19MML:100
S165019045
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Orange |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.76 |
Inside diameter (mm) | 19.20 |
Outside diameter (inch) | 1.15 |
Outside diameter (mm) | 29.20 |
Tube material | Polyethylene (PE) |