GAZ HORTUMU 2MM
S240002013
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Polyamide (PA) |
Inside diameter (inch) | 7.87 |
Inside diameter (mm) | 2.00 |
Outside diameter (inch) | 0.20 |
Outside diameter (mm) | 5.00 |
Series | None |
Tube material | Polyamide (PA) |