GAZ HORTUMU 5/32"
S240004014
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.16 |
Inside diameter (mm) | 4.00 |
Outside diameter (inch) | 0.32 |
Outside diameter (mm) | 8.10 |
Series | None |
Tube material | Polyester (PEE) |