Product specifications
Characteristic | Value |
|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.26 |
| Inside diameter (mm) | 6.50 |
| Outside diameter (inch) | 0.47 |
| Outside diameter (mm) | 12.00 |
| Series | SELAR-2 SAE 100 R8 |
| Tube material | Polyester (PEE) |