Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
S309013004
CELIK TELLI DOGALGAZKIRMIZI 1/2"
S309013004
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
SEL by Danfoss
Color
Red
Cover material
Polyurethane (TPU)
Inside diameter (inch)
0.51
Inside diameter (mm)
13.00
Outside diameter (inch)
0.83
Outside diameter (mm)
21.00
Series
None
Tube material
Polyamide (PA)