SEL STEEL1 3/8"_
S310010061
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.39 |
Inside diameter (mm) | 9.80 |
Outside diameter (inch) | 0.61 |
Outside diameter (mm) | 15.50 |
Series | None |
Tube material | Polyester (PEE) |