Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | STANDARD | Standard |
| Bend radius min (inch) | 7.090 | |
| Bend radius min (mm) | 180.000 | |
| Brand | SEL BY DANFOSS | SEL by Danfoss |
| Burst pressure (bar) | 740 | |
| Burst pressure (psi) | 10730 | |
| Catalog Item | S310013001 | |
| Color | BLACK | Black |
| Construction | 1 WIRE BRAID | 1 Wire Braid |
| Cover material | POLYURETHANE (TPU) | Polyurethane (TPU) |
| Cover_style | SMOOTH | Smooth |
| Cover_type | EXTRUDED | Extruded |
| Factory_crimp | NO | No |
| Impulse cycle (cycles) | 150000 | |
| Inner_tube_color | WHITE | White |
| Inner_tube_type | EXTRUDED | Extruded |
| Inside diameter (inch) | 0.50 | |
| Inside diameter (mm) | 13.00 | |
| Lay line style | INK JET | Ink jet |
| Outside diameter (inch) | 0.73 | |
| Outside diameter (mm) | 18.70 | |
| Package form | BULK | Bulk |
| Reinforcement material | BRASS PLATED STEEL WIRE | Brass plated steel wire |
| Series | ST1310 | SELSTEEL-1 |
| Size | -8 | -8 |
| Tube material | POLYETHYLENE (PE) | Polyethylene (PE) |
| Working pressure max (bar) | 185 | |
| Working pressure max (psi) | 2683 | |
| Working temperature max (C) | 100 | |
| Working temperature max (F) | 212.0 | |
| Working temperature min (C) | -40 | |
| Working temperature min (F) | -40.0 |