SEL PAINT ST(1) 1/4"
S312006047
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.26 |
Inside diameter (mm) | 6.50 |
Outside diameter (inch) | 0.47 |
Outside diameter (mm) | 12.00 |
Tube material | Polyamide (PA) |