Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 840 |
| Burst pressure (psi) | 12183 |
| Color | Black |
| Construction | 2 Ply braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 13.00 |
| Reinforcement material | Fabric |
| Series | SELPAINT ST-1 |
| Tube material | Polyamide (PA) |
| Working pressure max (bar) | 210 |
| Working pressure max (psi) | 3046 |