Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 1600 |
| Burst pressure (psi) | 23206 |
| Color | Black |
| Construction | 2 Wire Braid |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.26 |
| Inside diameter (mm) | 6.50 |
| Outside diameter (inch) | 0.51 |
| Outside diameter (mm) | 13.00 |
| Series | SELSTEEL-2 |
| Tube material | Polyester (PEE) |
| Working pressure max (bar) | 400 |
| Working pressure max (psi) | 5802 |