SEL STEEL-2 5/16"
S315008009
Product specifications
Characteristic | Value |
|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.31 |
| Inside diameter (mm) | 8.00 |
| Outside diameter (inch) | 0.59 |
| Outside diameter (mm) | 15.00 |
| Series | SELSTEEL-2 |
| Tube material | Polyester (PEE) |