Product specifications
Characteristic | Value |
---|---|
Brand | SEL by Danfoss |
Burst pressure (bar) | 640 |
Burst pressure (psi) | 9282 |
Color | Black |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.98 |
Inside diameter (mm) | 25.00 |
Outside diameter (inch) | 1.34 |
Outside diameter (mm) | 34.00 |
Tube material | Polyester (PEE) |
Working pressure max (bar) | 160 |
Working pressure max (psi) | 2321 |