Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.98 |
Inside diameter (mm) | 25.00 |
Outside diameter (inch) | 1.34 |
Outside diameter (mm) | 34.00 |
Series | None |
Tube material | Polyester (PEE) |