Danfoss Everflex
S316-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
S316-8
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | Ideal for steam, compressor discharge and virtually all chemical applications. Not recommended for steam-cold water cycling. |
| Bend radius - min | 4.5 in |
| Brand | Danfoss |
| Burst pressure | 6000 Psi |
| Certification(s) | SAE 100R14A |
| Color | Stainless Steel |
| Conductivity | Non-Conductive |
| Construction | Extruded with braided cover |
| Cover material | Stainless Steel |
| Dash size | -8 |
| Feature | Withstands vibration and impulsingImpervious to degradationWide temperature range |
| Inside diameter | .41 in |
| Outside diameter | .58 in |
| Package form | Bulk |
| Packaged Height | 21.5 in |
| Packaged Length | 4.13 in |
| Packaged Volume | 1909.093 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 21.5 in |
| Product Height | .58 in |
| Product Length/Depth | 1 ft |
| Product Type | PTFE and Teflon Hose and Tubing |
| Product Volume | 4.037 in³ |
| Product Weight | .15 lb |
| Product Width | .58 in |
| Qualified hose fittings | Everswage |
| Reinforcement material | None |
| Sub-brand | Everflex |
| Trade Name | S Series |
| Tube material | Teflon |
| Tube wall thickness | .04 in |
| Vacuum rating | 28 iHg |
| Working pressure | 1500 Psi |
| Working temperature - max | 450 °F |
| Working temperature - min | -65 °F |