Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Bend radius min (inch) | 135.000 |
| Bend radius min (mm) | 135.000 |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 1 |
| Burst pressure (psi) | 16 |
| Color | Black |
| Cover material | Polyurethane (TPU) |
| Inside diameter (inch) | 0.51 |
| Inside diameter (mm) | 13.00 |
| Lay line style | Ink jet |
| Outside diameter (inch) | 0.79 |
| Outside diameter (mm) | 20.00 |
| Reinforcement material | Fabric |
| Series | SELPAINT ST-2 |
| Tube material | Polyamide (PA) |
| Vacuum rating (inHg) | 177 |
| Vacuum rating (mmHg) | 4500.37 |