SELPAINT ST-2 3/4"_
S322019004
Product specifications
Characteristic | Value |
---|
Brand | SEL by Danfoss |
Color | Black |
Cover material | Polyurethane (TPU) |
Inside diameter (inch) | 0.77 |
Inside diameter (mm) | 19.50 |
Outside diameter (inch) | 1.10 |
Outside diameter (mm) | 28.00 |
Tube material | Polyamide (PA) |