Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WEATHERHEAD BY DANFOSS | Weatherhead by Danfoss |
| Catalog Item | SA-1 | |
| End Type 1 | FEMALE PUSH TO CONNECT | Female push to connect |
| End type 2 | FEMALE PUSH TO CONNECT BLKHD | Female push to connect BLKHD |
| Item type | ADAPTER-UNION | Adapter-union |
| Product height in | 1.102 | |
| Product height mm | 28.000 | |
| Product length in | 8.819 | |
| Product length mm | 224.000 | |
| Product material | BRASS | Brass |
| Product serial name | ESS 12 | ESS 12 |
| Product width in | 1.102 | |
| Product width mm | 28.000 | |
| Thread sealant | NO | No |
| Thread size 1 | M20X1.5 | M20x1.5 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975017005 |