Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
SAC-0500
SELF ALIGN COUPLER REF DWG 6000669
SAC-0500
Tools
Add to comparison
Add to comparison
SAC-0500
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Self-aligning coupler
Product height in
1.250
Product height mm
31.750
Product length in
2.750
Product length mm
69.850
Product width in
1.250
Product width mm
31.750