Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
SAC-1000
SELF ALIGN COUPLER REF DWG 6000669
SAC-1000
Tools
Add to comparison
Add to comparison
SAC-1000
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Self-aligning coupler
Product height in
2.500
Product height mm
63.500
Product length in
4.750
Product length mm
120.650
Product width in
2.500
Product width mm
63.500