Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | SELF-ALIGNING COUPLER | Self-aligning coupler |
| Product height in | 3.250 | |
| Product height mm | 82.550 | |
| Product length in | 6.750 | |
| Product length mm | 171.450 | |
| Product width in | 3.250 | |
| Product width mm | 82.550 |