Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | SELF-ALIGNING COUPLER | Self-aligning coupler |
| Product height in | 6.750 | |
| Product height mm | 171.450 | |
| Product length in | 9.880 | |
| Product length mm | 250.952 | |
| Product width in | 6.750 | |
| Product width mm | 171.450 |