Danfoss Hansen
SBP1702-B
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SBP1702-B
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Body size | 1/4 |
| Brand | Danfoss |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Item type | Component |
| Latch type | Push/pull |
| Product Height | .9 in |
| Product Length/Depth | .88 in |
| Product material | Aluminum |
| Product Type | Quickseal |
| Product Volume | .713 in³ |
| Product Weight | .05 lb |
| Product Width | .9 in |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | SBP Series |
| UPC | 678146115997 |
| Working pressure | 650 Psi |