NUT, MODIFIED QUICKSEAL
SBP1703-B
Product specifications
Characteristic | Value |
---|
Angle shape | Straight |
Brand | Danfoss |
Item type | Component |
Latch type | Push/pull |
Product material | Aluminum |
Sub brand | Hansen |
Working pressure max psi | 650 |
Working pressure max bar | 45 |
General specifications
Characteristic | Value |
---|
EAN/UPC | 678146116000 |