Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Body size | 3/8 | 3/8 |
| Brand | DANFOSS | Danfoss |
| Catalog Item | SBP1704-B | |
| Item type | COMPONENT | Component |
| Latch type | PUSH/PULL | Push/pull |
| Product material | ALUMINUM | Aluminum |
| Sub brand | HANSEN | Hansen |
| Working pressure max psi | 650 | |
| Working pressure max bar | 45 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146116017 |
