Search
Account
Log in
Menu
Products
Product configurators
Tools
Documentation
Where to buy
Support
Home
Products
SBP1710-S-9405
CPLNG, QUICKSEAL SPRING SLEEVE
SBP1710-S-9405
Tools
Add to comparison
Add to comparison
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Angle shape
Straight
Body size
5/8
Brand
Danfoss
Finish plating
Zinc
Item type
Component
Latch type
Push/pull
Product material
Carbon steel
Sub brand
Hansen
Working pressure max psi
650
Working pressure max BAR
45