SPHERICAL PIN ASSYEMBLY
SBPIN-050-10
ToolsSBPIN-050-10 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Pivot pin |
| Product height in | 0.750 |
| Product height mm | 19.050 |
| Product length in | 2.030 |
| Product length mm | 51.562 |
| Product width in | 0.750 |
| Product width mm | 19.05 |