SC-4TW
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: EC-4TW
SC-4TW
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Premium |
| Application | used in steam (non-cycling) systems and virtually |
| Bend radius - min | 2 in |
| Burst pressure | 12000 Psi |
| Certification(s) | SAE 100R14A |
| Color | Teflon |
| Conductivity | Conductive |
| Construction | 1 Ply Braid |
| Cover material | Stainless Steel |
| Dash size | -4 |
| Inside diameter | .19 in |
| Outside diameter | .32 in |
| Package form | Bulk |
| Packaged Height | 21.5 in |
| Packaged Length | 4.13 in |
| Packaged Volume | 1909.093 in³ |
| Packaged Weight | 1 lb |
| Packaged Width | 21.5 in |
| Product Height | .32 in |
| Product Length/Depth | 12 in |
| Product Volume | 1.229 in³ |
| Product Weight | .06 lb |
| Product Width | .32 in |
| Qualified hose fittings | Everswage, Field Attachable, E/ER Series |
| Reinforcement material | None |
| Tube material | Teflon |
| Tube wall thickness | .03 in |
| UPC | 678146030887 |
| Vacuum rating | 28 iHg |
| Working pressure | 3000 Psi |
| Working temperature - max | 450 °F |
| Working temperature - min | -65 °F |