CLEVIS BRACKET
SCB-2000
ToolsSCB-2000 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Item type | Clevis bracket |
| Product height in | 7.000 |
| Product height mm | 177.800 |
| Product length in | 10.620 |
| Product length mm | 269.748 |
| Product width in | 10.620 |
| Product width mm | 269.748 |