Danfoss
SCPP45-B
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SCPP45-B
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in a variety of sizes | |
| Item type | Seal | |
| Product Height | .81 in | |
| Product Length/Depth | .126 in | |
| Product Type | Spare Part | |
| Product Volume | .083 in³ | |
| Product Weight | .005 kg | |
| Product Width | .81 in | |
| Sub-brand | None | |
| Trade Name | None |