
Danfoss
SCPP45-M
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SCPP45-M
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Product Height | 2.875 in |
| Product Length/Depth | 2.231 in |
| Product Type | Spare Part |
| Product Volume | 18.441 in³ |
| Product Width | 2.875 in |
| Sub-brand | None |
| Trade Name | None |