Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
SCS12-16
GAUGES, CS SPIRAL, NO SKIVE SERIES
SCS12-16
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
SCS12-16
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Angle shape
STRAIGHT
Straight
Brand
TIEFFE BY DANFOSS
Tieffe by Danfoss
Construction Style
CRIMP
Crimp
Finish plating
ZINC PLATING
Zinc plating
Hose size
-16
-16
Product material
CARBON STEEL
Carbon steel