Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
SEB-1000A
STD EYE BRACKET SAME AS SEB-1000-H
SEB-1000A
Tools
Add to comparison
Add to comparison
SEB-1000A
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Item type
Mounting bracket
Product height in
3.250
Product height mm
82.550
Product length in
4.500
Product length mm
114.300
Product width in
4.500
Product width mm
114.3