Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
SEB-1375
STD EYE BRACKET REF DWG 6000679
SEB-1375
Tools
Add to comparison
Add to comparison
SEB-1375
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Product height in
4.380
Product height mm
111.252
Product length in
5.000
Product length mm
127.000
Product width in
5.000
Product width mm
127