Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | MOUNTING BRACKET | Mounting bracket |
| Product height in | 5.130 | |
| Product height mm | 130.302 | |
| Product length in | 6.500 | |
| Product length mm | 165.100 | |
| Product width in | 6.500 | |
| Product width mm | 165.1 |