Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Item type | CLEVIS BRACKET | Clevis bracket |
| Product height in | 12.630 | |
| Product height mm | 320.802 | |
| Product length in | 9.190 | |
| Product length mm | 233.426 | |
| Product width in | 12.630 | |
| Product width mm | 320.802 |
