SH-1262-L8557
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SH-1262-L8557
Product specifications
Characteristic | Value |
|---|---|
| Application | In Cylinder Assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Item type | Rod Clevis |
| Package contents | Rod Clevis |
| Product Height | 14 in |
| Product Length/Depth | 12 in |
| Product Type | Rod Clevis |
| Product Volume | 672 in³ |
| Product Width | 4 in |
| Sub-brand | None |
| Trade Name | None |