SH-3-282-44533
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SH-3-282-44533
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Overall Diameter | 1.75 in | |
| Package contents | Piston Rod | |
| Product Height | 1.75 in | |
| Product Length/Depth | 75.3 in | |
| Product Type | Cylinder Piston Rods | |
| Product Volume | 230.606 in³ | |
| Product Width | 1.75 in | |
| Rod Diameter | 1.75 in | |
| Sub-brand | None | |
| Trade Name | None |