
Danfoss
SH-3-293
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SH-3-293
Product specifications
Characteristic | Value |
|---|---|
| Application | Industrial application |
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 2 in |
| Package contents | Cushion Collar |
| Product Height | 2 in |
| Product Length/Depth | .88 in |
| Product Type | Cushion Collars |
| Product Volume | 3.52 in³ |
| Product Width | 2 in |
| Sub-brand | None |
| Trade Name | None |