SH-457-40712
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SH-457-40712
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Package contents | Cylinder Body | |
| Product Height | 4.625 in | |
| Product Length/Depth | 12.88 in | |
| Product Type | Cylinder Bodies | |
| Product Volume | 275.511 in³ | |
| Product Width | 4.625 in | |
| Sub-brand | None | |
| Thickness | .621 in | |
| Trade Name | None |