SH-483-10
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SH-483-10
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Center of Pin Hole to Base | .75 in |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | .6 in |
| Package contents | Swivel Pin |
| Pin Diameter | .6 in |
| Pin Hole Diameter | .23 in |
| Product Height | 1.5 in |
| Product Length/Depth | 4 in |
| Product Type | Adjustment Screw |
| Product Volume | 9 in³ |
| Product Weight | .95 lb |
| Product Width | 1.5 in |
| Sub-brand | None |
| Trade Name | None |