MTG BKT S
SH-652-M-SAB
ToolsSH-652-M-SAB Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.500 |
| Product height mm | 139.700 |
| Product length in | 7.500 |
| Product length mm | 190.500 |
| Product width in | 7.500 |
| Product width mm | 190.5 |