SH-660
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FRE-1875
SH-660
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Application | In cylinder assembly | |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance | |
| Item type | Rod Eye | |
| Package contents | Rod eye | |
| Product Height | 7 in | |
| Product Length/Depth | 2.5 in | |
| Product Type | Rod Eye | |
| Product Volume | 70 in³ | |
| Product Weight | 15.1 lb | |
| Product Width | 4 in | |
| Sub-brand | None | |
| Thread type | Small Male UN thread | |
| Trade Name | None |