SH-860
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SH-860
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Item type | Rod Eye |
| Package contents | Rod eye |
| Product Height | 9 in |
| Product Length/Depth | 3 in |
| Product Type | Rod Eye |
| Product Volume | 162 in³ |
| Product Weight | 35 lb |
| Product Width | 6 in |
| Sub-brand | None |
| Thread type | Small Male UN thread |
| Trade Name | None |