SH-882-53244
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SH-882-53244
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 2.5 in |
| Package contents | Piston Rod |
| Product Height | 2.5 in |
| Product Length/Depth | 45.38 in |
| Product Type | Cylinder Piston Rods |
| Product Volume | 283.625 in³ |
| Product Width | 2.5 in |
| Rod Diameter | 2.5 in |
| Sub-brand | None |
| Trade Name | None |