SH-98-K9653
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
SH-98-K9653
Product specifications
Characteristic | Value |
|---|---|
| Application | In cylinder assembly |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Package contents | Ball Check|D-Seal|Ball |
| Product Height | .375 in |
| Product Length/Depth | .78 in |
| Product Type | Ball Check Assemblies |
| Product Volume | .11 in³ |
| Product Width | .375 in |
| Sub-brand | None |
| Trade Name | None |